The N2790A differential probe allows you to safely measure high-voltage floating circuits with the oscilloscope grounded. It is ideal for many applications such as motor speed controls, power supply designs, and electronic high-power converters. The N2790A offers sufficient dynamic range and bandwidth for your application to make the floating measurements found in high-speed power electronic circuits safely and accurately. With 100 MHz bandwidth, switchable attenuation of 50:1 and 500:1, and a maximum differential voltage input of 1400V (DC + peak AC), it provides the versatility for a broad range of applications including high-voltage circuits. Each probe comes with sharp browser probe tips for use on small components and in tight places, alligator clips for connecting to larger cables, and pincher clips. The probe is powered by the AutoProbe interface.
The standard accessories that come with the N2790A probe can be used in temperatures ranging from −10° C to +50° C. For extreme temperature environments (−40° C to +85° C), order the N7013A and N7014A extreme temperature probing kits. These kits provide extreme temperature cables, banana-to-socketed tip adapters, and hook tip adapters.
Links to PDF Documents
- N2790A Differential Voltage Probe User's Guide
- Data Sheet
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
- Eight Hints for Better Scope Probing. Probing is critical to making quality oscilloscope measurements, and often the probe is the first link in the oscilloscope measurement chain.
- Oscilloscope Probes and Accessories Technical Overview
- Probes and Accessories for Keysight Oscilloscopes
- InfiniiVision Oscilloscope Probes and Accessories Data Sheet
Compatibility
| Oscilloscope Series | Compatible |
|---|---|
| HD3-Series | ♦ |
| Z-Series | ♦ (with N5449A adapter) |
| V-Series | ♦ (with N5449A adapter) |
| S-Series | ♦ |
| EXR-Series | ♦ |
| MXR-Series | ♦ |
| 90000 Q-Series | ♦ (with N5449A adapter) |
| 90000 X-Series | ♦ (with N5449A adapter) |
| 90000A Series | |
| 86100D DCA-X | |
| 80000B Series | |
| 54830 (with version 5.7 software or later) | ♦ |
| 9000 H-Series | ♦ |
| 9000 (with version 2.00 software or later) | ♦ |
| 8000 (with version 5.7 software or later | ♦ |
| 7000 Series (with version 5.26.0001 software or later) | ♦ |
| 6000 X-Series | |
| 6000 Series (with version 5.26.0001 software or later) (except 100 MHz) | ♦ |
| 5000 Series (with version 5.26.0001 software or later) | ♦ |
| 4000 X-Series | ♦ |
| 3000 X-Series | ♦ |
| 2000 X-Series | |
| 1000 Series |